infrastructure for a connected world

An image of SZ Airflow Sensor, uni-directional, 4m cable
ZEAIR-02


SmartZone™ Precision uni-directional air velocity sensor connects directly to SmartZone Gateways via a cable to detect airflow in and around a rack, cabinet or room.Dimensions: 1.5" x 0.7" x 0.3" (39mm x 20mm 9mm)
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 1.2
Overall Width (mm) 30
Overall Height (In.) 0.4
Overall Height (mm) 9
Color Black
Maximum Storage Temperature (°C) 80
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Overall Depth (In.) 0.80
Overall Depth (mm) 20.0
Part Features Airflow monitoring, RJ45 connection, Gateway-hosted IP address, Versatile mounting and SmartZone™ Software Suite integration.
Sensor Type Air Velocity
RoHS Compliancy Status Compliant
Min. Order Qty. 1