infrastructure for a connected world

An image of SZ External Temperature Sensor, 4-meter patch cable terminating in RJ45 socket
ZETHL-13


SmartZone™ External Temperature Sensor connects directly to all SmartZone Gateways via a standard patch cable to detect the air temperature outside of a data center or facility. Dimensions: 2.3" x 2.6" x 1.4" (59mm x 65mm x 35mm)
OM Obsolete CodeOBSOLETE
Application Data center or facility in either new or retrofit installations
Model (Design) Temperature sensor
Part Features External temperature monitoring, RJ45 connection, Gateway-hosted IP address, Versatile mounting and SmartZone™ Software Suite integration.
RoHS Compliancy Status Compliant
Min. Order Qty. 1