infrastructure for a connected world

An image of SZ Humidity Sensor, requires standard patch cable
ZETHL-15


SmartZone™ Humidity Sensor connects directly to all SmartZone Gateways via a standard patch cable to detect and measure relative humidity of air in and around a rack, cabinet, or room. Dimensions: 3.0" x 3.0" x 0.1" (70mm x 70mm x 25mm)
Overall Width (In.) 2.8
Overall Width (mm) 70
Overall Height (In.) 27
Overall Height (mm) 1
Color Black
Overall Depth (In.) 2.80
Overall Depth (mm) 70.0
Part Features Use to detect and measure relative humidity of air in and around a rack, cabinet, or room
Sensor Type Humidity
RoHS Compliancy Status Compliant
Min. Order Qty. 1