infrastructure for a connected world

An image of SZ Water Sensor (contact type), 4-meter patch cable
ZEWD3-05


SmartZone™ Water Sensor (contact type) connects directly to all SmartZone Gateways via a patch cable to detect water, condensation, leaks and flooding in and around a rack, cabinet, or room. Dimensions: 2.5" x 0.6" x 0.5" (64mm x 15mm x 13mm)
Overall Height (mm) 13
Color White
Part Features Water monitoring, RJ45 connection, Gateway-hosted IP address, Versatile mounting and SmartZone™ Software Suite integration
Sensor Type Water Sensor
RoHS Compliancy Status Compliant
Min. Order Qty. 1