infrastructure for a connected world

An image of PViQ Environmental Temperature, Humidity, Airflow, and Dew point Sensor, 18 foot Cord
PVQ-ESTAFHD-18


Temperature, humidity, airflow, and dew point sensor with 18' cord. Includes: 15 (19") adhesive cord clips, 10 (.38") adhesive cord clips, 15 push mount ties, 2 (.29") cable clamp and hardware.
OM Obsolete CodeOBSOLETE
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Cord Length (ft.) NA
Cord Length (m) NA
Color Black
Application Designed specifically for the QM, QN, QS, and QL series power outlet units.
Part Features The remote display allows for local monitoring via a LED display.
RoHS Compliancy Status Compliant
Min. Order Qty. 1