infrastructure for a connected world

An image of Cable Tie Mount, Epoxy Applied, NAT
EMS-A-C


The epoxy applied cable tie mount in natural color is affixed with EMA epoxy adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.
Product Type Cable Tie Mounts - Epoxy Applied
Material Nylon 6.6
Color Natural
Height (In.) 0.26
Length (In.) 0.98
Width (In.) 0.98
Height (mm) 6.6
Length (mm) 24.9
Width (mm) 24.9
Environment Indoor
Max. Static Load (Lbs.) 10.00
Max. Static Load (g) 4540.0
Mounting Method EMA epoxy
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100