infrastructure for a connected world

An image of Cable Tie Mount, Epoxy Applied, NAT
EMS-A-D


The epoxy applied cable tie mount in natural color is affixed with EMA epoxy adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 500.
Compatible Cable Tie M, I, S
Mount Method EMA epoxy
Material Nylon 6.6
Overall Length (In.) 0.98
Overall Length (mm) 24.9
Overall Width (In.) 1
Overall Width (mm) 24.9
Static Load Capacity (lb) 10
Environment Indoor
Color Natural
Max. Static Load (g) 4540.0
RoHS Compliancy Status Compliant
Min. Order Qty. 500
Product Type Cable Tie Mounts - Epoxy Applied