infrastructure for a connected world

An image of Epoxy Mounting Kit w/ 3 Mounts & Ties
EMSK3-1-3-0


The epoxy applied cable tie mount kit in black is made of two-part epoxy and nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It includes 1 epoxy cup, 1 mixer stick, 3 EMS mounts, and 3 cable ties. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor and outdoor environments and comes in packages of 1.
Application Epoxy Mounting Kit with EMS Mounts and Cable Ties
Product Type Cable Tie Mount
Color Black
Environment Indoor and Outdoor
Material Nylon 6.6
Overall Length (mm) 24.9
Overall Width (In.) 0.98
Overall Width (mm) 24.9
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 10