infrastructure for a connected world

An image of Epoxy Mounting Kit w/ 3 Mounts

The epoxy applied cable tie mount kit in black is made of two-part epoxy and nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It includes 1 epoxy cup, 1 mixer stick, 3 EMS mounts, and 3 cable ties. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor and outdoor environments and comes in packages of 10.
Product Type Cable Tie Mounts - Epoxy Applied
Material Nylon 6.6/Two-Part Epoxy
Color Black
Length (mm) 24.9
Width (mm) 24.9
Environment Indoor/Outdoor
Number of EMS Mounts 3
Number of Epoxy Cups 1
Number of Mixer Sticks 1
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 10