infrastructure for a connected world

An image of Cable Marker Strap, 15.3L (387mm), Polyethylene, Gray
CM4S-L8


Cable marker strap, standard cross section, 15.3 (387mm) length, gray.
Marker Type Wrap / Flag
Material Polyethylene
Color Gray
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Installation Temperature (°C) 0
Maximum Installation Temperature (°F) 32
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Environment Outdoor
Application Chemical Resistant
Cross Section Standard
Locking Style Locking
Plenum-Rated No
Tool Hand install only
Thickness In (mm) .03 (0.8)
Width In (mm) 0.75 (19.1)
CE Compliant Yes
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Marker Write-On Area (In.) 1.50 x 2.62
Marker Write-On Area (mm) 38.1 x 66.5
Maximum Bundle Diameter (In.) 4.38
Thickness (mm) 0.8
RoHS Compliancy Status Compliant
Min. Order Qty. 50