infrastructure for a connected world

An image of Swivel Tie Mount, Natural, Nylon 6.6, for use with Miniature Cable Ties
TM1-X2-C


The swivel tie mount in natural color uses miniature cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.
Product Type Cable Tie Mounts - Connector Ring/Spacer
Mounting Method Cable Ties
Environment Indoor
Material Nylon 6.6
Height (In.) 0.46
Length (In.) 0.52
Width (In.) 0.32
Used With Cable Ties M
Color Natural
Height (mm) 5.8
Length (mm) 13.0
Width (mm) 8.1
RoHS Compliancy Status Compliant
Min. Order Qty. 100