infrastructure for a connected world

An image of Swivel Tie Mount, BLK, WR Nylon 6.6, for use with M, I, S, LH Cable Ties
TM3-X2-C0Y


The swivel tie mount in black is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It is used with cable ties miniature, intermediate, standard, and light-heavy cable ties. It comes in packages of 100.
Compatible Cable Tie M, I, S, LH
Mount Method Rivet
Material Nylon 6.6
Overall Length (In.) 0.87
Overall Length (mm) 188
Overall Width (In.) 0.62
Overall Width (mm) 15.8
Environment Outdoor
Color Black
Pull Apart Force (g) 54,431
Pull Apart Force (lbs.) 120
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Connector Ring/Spacer