infrastructure for a connected world

An image of Swivel Tie Mount, BLK, WR Nylon 6.6, use with M,I,S,LH,H,EH,HLM,HLT Cable Ties
TMEH-X2-L0Y


The swivel tie mount in black is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It is used with miniature, intermediate, standard, light-heavy, heavy, extra-heavy, and hook and loop mount cable ties. It comes in packages of 50.
Compatible Cable Tie M, I, S, LH, H, EH, HLM
Mount Method Cable Ties
NoteTMEH-X2-L0Y replaces TMEH-X2-L0
Material Weather Resistant Nylon 6.6
Overall Length (In.) 1.64
Overall Length (mm) 41.7
Overall Width (In.) 0.73
Overall Width (mm) 18.5
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Minimum Loop Tensile Strength (N) NA
Minimum Loop Tensile Strength (lb) NA
Static Load Capacity (Kg) NA
Environment Outdoor
Color Black
Length (In.) 1.64
Pull Apart Force (g) 113,398
Pull Apart Force (lbs.) 250
Length (mm) 41.7
RoHS Compliancy Status Compliant
Min. Order Qty. 50
Product Type Cable Tie Mounts - Connector Ring/Spacer