infrastructure for a connected world

An image of Flexible Magnetic Strip 1" x 6ft.
FMS100X6


6 ft. roll X 1.00 wide
Fitting Type Magnetic Strip
Material ABS
Color Natural
Overall Length (In.) 72
Overall Length (mm) 1829
Overall Width (In.) 1
Overall Width (mm) 25.4
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LD5/LDPH5/LDS5
Standards Met UL94V-0; FT4, meets TIA/EIA standards
Part Features Magnetic side is on the opposite of the grooved side
UL Listed Yes
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Power Rated Fittings