infrastructure for a connected world

An image of 20 AMP 106 Duplex Outlet
EDU20IW-X


20A specification grade 106 duplex outlet, Off-White.
Material NA
Raceway Type Power Oulet
Overall Length (In.) 4.08
Overall Length (mm) 103.6
Overall Width (In.) 1.32
Overall Height (In.) 4.08
Color Off-White
Product Type Electrical Outlets
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Gang Opening Type NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10