infrastructure for a connected world

An image of Channel, 24" x 4" (600mm x 100mm), 10
FR24X4BL10


Used to carry cables horizontally throughout the system. Use QuikLock Coupler FRBC24X4BL to attach channel and/or fittings.
Application (1)The Fiber-Duct™ 2X2 And 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) It is Suited for Data Center Applications where Cable is Routed from Distri
Product Type Channel
Channel Material Rigid PVC
Color Black
For Use With FRBC24X4BL,FRCV24BL10
Flammability Rating 94V-0
Product Name 24x4 FiberRunner Channel
Material PVC
Overall Height (In.) 4.48
Overall Height (mm) 113.4
Overall Length (ft.) 10
Overall Length (m) 3
Overall Width (In.) 25.38
Overall Width (mm) 644.6
Standards Met UL Listed to 2024A,RoHS Compliant
Internal Area (in²) NA
Internal Area (mm²) NA
Part Features Rigid one-piece construction, Channel length, Channel covers, Fitting covers and Cable protection
RoHS Compliancy Status Compliant
Min. Order Qty. 10