infrastructure for a connected world

An image of Channel, 24" x 4" (600mm x 100mm), 10
FR24X4YL10


Used to carry cables horizontally throughout the system. Use QuikLock Coupler FRBC24X4YL to attach channel and/or fittings.
Product Name 24x4 FiberRunner Channel
Color Yellow
Height (mm) 100.0
Length (ft.) 10.00
Length (mm) 3048.0
Material PVC
Width (mm) 600.0
Cover Part Number FRCV24YL10
Height (In.) 4.48
Width (In.) 25.38
System Type 12 x 4 FiberRunner Channel
Part Features Rigid one-piece construction, Channel length, Channel covers, Fitting covers and Cable protection
RoHS Compliancy Status Compliant
Min. Order Qty. 10