infrastructure for a connected world

An image of Coupler, 24" x 4" (600mm x 100mm), FiberRunner, BL
FRBC24X4BL


Pre-assembled 24in x 4in QuikLock™ coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8in nut driver to allow coupler to be removed if necessary, Black, 1 piece.
Material ABS
Color Black
Overall Height (In.) 4.48
Product Name 24x4 QuikLock™ Coupler
Series Type 24 x 4 FiberRunner Coupler
Fitting Type Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 1