infrastructure for a connected world

An image of Fitting, End Cap, 24" x 4" (600mm x 100mm), FiberRunner, YL
FREC24X4YL


24 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Yellow.
NCG Print Part Description NA
System Dimensions 24x4
Color Yellow
Product Name 24x4 End Cap Fitting
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 25.68
Overall Width (mm) 652.2
Overall Height (In.) 5.71
Overall Height (mm) 144.9
Bend Radius (In.) NA
Bend Radius (mm) NA
Material ABS
Fitting Type End Cap
Series Type 24 x 4 FiberRunner Fitting
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1