infrastructure for a connected world

An image of Fitting, 4-Way Cross, 24x4 (600mm x 100mm), FiberRunner, OR
FRFWC24X4OR


Attaches to 24x4 channel and/or fittings to create a horizontal four way cross intersection with two 24x4 exits. Accepts optional split cover FRFWCCV24OR.
NCG Print Part Description NA
Color Orange
Product Name 24x4 Four Way Cross Fitting
Material ABS
Couplers Required (4 pcs.) FRBC24X4OR
Cover Part Number FRFWCCV24OR
Fitting Type Four Way Cross
Series Type 24 x 4 FiberRunner Fitting
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1