infrastructure for a connected world

An image of Fitting, 3-Sided BRC Trumpet Spillout for 24" x 4" Exit, BL
FRTR24X4BL


Used to limit the bend radius of the cable to 3 (76.2mm) when exiting from the 24x4 channel or a 24x4 horizontal tee, Black.
System Dimensions 24x4
Material ABS
Color Black
Product Name 3-sided BRC Trumpet Spillout for 24x4 Exit
Overall Length (In.) 30.34
Overall Length (mm) 770.8
Overall Width (mm) 134.1
Overall Height (mm) 177.8
Couplers Required (1 pc.) FRBC24X4BL
Fitting Type Trumpet
Part Features N/A
Series Type 24 x 4 FiberRunner Spillouts
RoHS Compliancy Status Compliant
Min. Order Qty. 1