infrastructure for a connected world

An image of Fitting, 3-Sided BRC Trumpet Spillout for 24" x 4" Exit, OR
FRTR24X4OR


Used to limit the bend radius of the cable to 3 (76.2mm) when exiting from the 24x4 channel or a 24x4 horizontal tee, Orange.
Product Name 3-sided BRC Trumpet Spillout for 24x4 Exit
Color Orange
Material ABS
System Size 24x4
Couplers Required (1 pc.) FRBC24X4OR
Fitting Type Trumpet
Height (mm) 177.8
Part Features N/A
System Type 24 x 4 FiberRunner Spillouts
Width (mm) 134.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1