infrastructure for a connected world

An image of Threaded Rod Cover
TRC18FR-X20Y


Used to protect cabling from threaded rod. Vertical slit allows easy installation. Black.
NCG Print Part Description Used to protect cabling from threaded rod. Vertical slit allows easy installation. Black.
NoteTRC18FR-X20Y replaces TRC18FR-X20
Material PVC
Color Black
Overall Length (In.) 18
Overall Length (mm) 457.2
Compatible Threaded Rod Size (In.) 1/2"
Couplers Required
Cover Part Number
Fitting Type N/A
Series Type 6 x 4 FiberRunner
For Threaded Rod Size 1/2" – 5/8"
Part Features Used to protect cabling from threaded rod. Flexible material with vertical slit allows easy installation. Black.
RoHS Compliancy Status Compliant
Min. Order Qty. 10