infrastructure for a connected world

An image of Threaded Rod Cover
TRC18FR-X8Y


Used to protect cabling from threaded rod. Vertical slit allows easy installation. For indoor use only. Gray.
NCG Print Part Description Used to protect cabling from threaded rod. Vertical slit allows easy installation. Gray.
NoteTRC18FR-X8Y replaces TRC18FR-X8
Length (In.) 18.00
Length (mm) 457.2
Color Gray
Material PVC
Couplers Required
Cover Part Number
Fitting Type N/A
System Type 6 x 4 FiberRunner
For Threaded Rod Size 1/2" – 5/8"
Part Features Used to protect cabling from threaded rod. Flexible material with vertical slit allows easy installation. Gray.
RoHS Compliancy Status Compliant
Min. Order Qty. 10