infrastructure for a connected world

An image of Channel, 12" x 4" (300mm x 100mm), 2m, FiberRunner, BL
FR12X4BL2


Used to carry the cables horizontally throughout the system. Accepts cable retainers FRCR12BL or hinged cover FRHC12BL2. Use QuikLock Coupler FRBC12X4BL to attach channel and/or fittings.
Application (1)The Fiber-Runner™ 2X2 and 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) It is Suited for Data Center Applications where Cable is Routed from Dist
Product Type Channel
Channel Material Rigid PVC
Color Black
For Use With FRBC12X4BL
Flammability Rating 94V-0
Product Name 12x4 FiberRunner Channel
Material PVC
Overall Height (In.) 4.45
Overall Height (mm) 113
Overall Length (ft.) 0.6
Overall Length (m) 2
Overall Width (In.) 13.46
Overall Width (mm) 341.9
Standards Met UL Listed to 2024A,RoHS Compliant
Internal Area (in²) NA
Internal Area (mm²) NA
Part Features Fastest installations, Easy to maintain, System strength, Versatility and Cable protection
RoHS Compliancy Status Compliant
Min. Order Qty. 4