infrastructure for a connected world

An image of Channel, 12" x 4" (300mm x 100mm), 6
FR12X4BL6


Used to carry the cables horizontally throughout the system. Accepts cable retainers FRCR12BL-X or hinged cover FRHC12BL6. Use QuikLock Coupler FRBC12X4BL to attach channel and/or fittings.
Product Name 12x4 FiberRunner Channel
Color Black
Material PVC
Width (In.) 13.46
Width (mm) 300.0
Cover Part Number FRHC12BL6
Length (ft.) 6.00
Height (mm) 100.0
Internal Area (in²) 25.7
Length (mm) 1828.8
Part Features Fastest installations, Easy to maintain, System strength, Versatility and Cable protection
RoHS Compliancy Status Compliant
Min. Order Qty. 6