infrastructure for a connected world

An image of Channel, 12" x 4" (300mm x 100mm), 2m, FiberRunner, YL
FR12X4YL2


Used to carry the cables horizontally throughout the system. Accepts cable retainers FRCR12BL or hinged cover FRHC12YL2. Use QuikLock Coupler FRBC12X4YL to attach channel and/or fittings.
Color Yellow
Product Name 12x4 FiberRunner Channel
Overall Width (In.) 13.46
Overall Width (mm) 300
Overall Height (mm) 100
Material PVC
Internal Area (in²) NA
Internal Area (mm²) NA
Part Features Fastest installations, Easy to maintain, System strength, Versatility and Cable protection
RoHS Compliancy Status Compliant
Min. Order Qty. 4