infrastructure for a connected world

An image of Channel, 12" x 4" (300mm x 100mm), 6
FR12X4YL6


Used to carry the cables horizontally throughout the system. Accepts cable retainers FRCR12BL-X or hinged cover FRHC12YL6. Use QuikLock Coupler FRBC12X4YL to attach channel and/or fittings.
Color Yellow
Product Name 12x4 FiberRunner Channel
Overall Width (In.) 13.46
Overall Width (mm) 300
Overall Height (mm) 100
Material PVC
Cover Part Number FRHC12YL6
Length (ft.) 6.00
Internal Area (in²) 25.7
Length (mm) 1828.8
Part Features Fastest installations, Easy to maintain, System strength, Versatility and Cable protection
RoHS Compliancy Status Compliant
Min. Order Qty. 6