infrastructure for a connected world

An image of Cable Retainer, 12" x 4" (300mm x 100mm), FiberRunner, BL
FRCR12BL-X


Cable retainer holds cable in the channel when cover is not used. Install anywhere on channel, near the coupler or every 18 (457mm). Black color only. 12 x 4 System.
Color Black
Product Name Cable Retainer for 12x4 FiberRunner System
Material ABS
Series Type 12 x 4 FiberRunner Fitting
Internal Area (in²) NA
Internal Area (mm²) NA
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10