infrastructure for a connected world

An image of Channel Cover, Hinged, Snap-On 12" x 4" (300mm x 100mm), 2m, FiberRunner, BL
FRHC12BL2


Optional snap-on hinged cover for channel FR12X4BL2. Can be folded down for height restricted areas.
Color Black
Product Name 12x4 FiberRunner Snap-On Hinged Cover
Overall Width (In.) 13.63
Overall Width (mm) 346.1
Overall Height (mm) 37.4
Material PVC
Series Type 12 x 4 FiberRunner Cover
Internal Area (in²) NA
Internal Area (mm²) NA
Length (m) 2.0
Part Features Fastest installations, Easy to maintain, System strength, Versatility and Cable protection
RoHS Compliancy Status Compliant
Min. Order Qty. 4