infrastructure for a connected world

An image of Channel Cover, Hinged, Snap-On, 12" x 4" (300mm x 100mm), 2m, FiberRunner, OR
FRHC12OR2


Optional snap-on hinged cover for channel FR12X4OR2. Can be folded down for height restricted areas.
Product Name 12x4 FiberRunner Snap-On Hinged Cover
Color Orange
Material PVC
System Type 12 x 4 FiberRunner Cover
Height (mm) 37.4
Internal Area (in²) NA
Internal Area (mm²) NA
Length (mm) 2000.0
Part Features Fastest installations, Easy to maintain, System strength, Versatility and Cable protection
Width (In.) 13.63
Width (mm) 346.1
RoHS Compliancy Status Compliant
Min. Order Qty. 4