infrastructure for a connected world

An image of Fitting, End Cap, 12" x 4" (300mm x 100mm), FiberRunner, YL
FREC12X4YL


12 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Yellow.
NCG Print Part Description NA
Product Name 12x4 End Cap Fitting
UL Listed Yes
Color Yellow
Material ABS
Couplers Required
Cover Part Number
Fitting Type End Cap
System Type 12 x 4 FiberRunner Fitting
Height (In.) 5.28
Length (mm) 350.4
Width (In.) 13.79
RoHS Compliancy Status Compliant
Min. Order Qty. 1