infrastructure for a connected world

An image of Fitting, 4-Way Cross, 12x4 (300mm x 100mm), FiberRunner, BL
FRFWC12X4BL


Attaches to 12x4 channel and/or fittings to create a horiztonal four way cross intersection with two 12x4 exits. Accepts optional split cover FRWCSC12BL.
NCG Print Part Description NA
Color Black
Product Name 12x4 Four Way Cross Fitting
Overall Width (In.) 22.25
Overall Width (mm) 565.2
Overall Height (In.) 4.22
Overall Height (mm) 107.3
UL Listed Yes
Material ABS
Couplers Required (4 pcs.) FRBC12X4BL
Cover Part Number FRFWCSC12BL
Fitting Type Four Way Cross
Series Type 12 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1