infrastructure for a connected world

An image of Fitting, 4-Way Cross, 12x 4 (300mm x 100mm), FiberRunner, OR
FRFWC12X4OR


Attaches to 12x4 channel and/or fittings to create a horiztonal four way cross intersection with two 12x4 exits. Accepts optional split cover FRWCSC12OR.
NCG Print Part Description NA
Product Name 12x4 Four Way Cross Fitting
UL Listed Yes
Color Orange
Material ABS
Couplers Required (4 pcs.) FRBC12X4OR
Cover Part Number FRFWCSC12OR
Fitting Type Four Way Cross
System Type 12 x 4 FiberRunner Fitting
Height (In.) 4.22
Height (mm) 107.3
Width (In.) 22.25
Width (mm) 565.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1