FRFWC12X4W4YLAttaches to 12x4 channel and/or fittings to create a horizontal four way cross intersection with two 4x4 exits.
|
NCG Print Part Description | NA |
Product Name | 12x4 Four Way Cross Fitting with 4x4 Exits |
UL Listed | Yes |
Color | Yellow |
Material | ABS |
Couplers Required | (2 pcs.) FRBC12X4YL (2 pcs.) FRBC4X4YL |
Cover Part Number | FRFWCSC12W4YL |
Fitting Type | Four Way Cross |
System Type | 12 x 4 FiberRunner Fitting |
Height (In.) | 4.22 |
Height (mm) | 107.3 |
Width (In.) | 12.96 |
Width (mm) | 329.3 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498311813 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4013 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Guides | FiberRunner Cable Routing System: SA-FRCB02 | US English | 1600 KB |
Catalog Page Graphics | 12x4 Routing System Roadmap | US English | 585 KB |
Certifications | FiberRunner System Support Specifications | US English | 433 KB |
Installation Documents | FiberRunner to FiberRunner Reducer and Transition Fittings RW138B | US English | 895 KB |
Part Drawings | FiberRunner 12x4 Four-Way Cross with 4 Inch Exits | US English | 54 KB |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | US English | 822 KB |
Videos | FiberRunner Installation Training | US English | 671015 KB |