infrastructure for a connected world

An image of Fitting, Low Profile Reducer from 6" x 4" to 4" x 4" FiberRunner, BL
FRLPR64BL


Assembled into the 12x4 vertical tee FRVT12X4YL. Allows for the transition to 4x4 Fiber-Duct™ Channel with minimal space required. No tools required for assembly. Black color only.
Material ABS
Product Name Low Profile Reducer 6x4 to 4x4 for Vertical Tee
Color Black
Overall Width (In.) 3.83
Overall Width (mm) 97.3
Overall Height (In.) 4.78
Overall Height (mm) 121.3
Fitting Type Reducer
Couplers Required NA
Length (In.) 9.47
Length (mm) 240.5
Series Type 6 x 4 FiberRunner Fitting
UL Listed Yes
Cover Part Number NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1