infrastructure for a connected world

An image of Spill-Over Junction with 4x4 Exit Cover 12x4 Channel
FRSPJC412BL


Used to fully enclose 12x4 channel in conjunction with the Spill-Over Junction FRSPJ4X4BL. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.
System Dimensions 12x4
Material ABS
NoteOptional 12x4 channel cover for use with FRSPJ4X4BL.
Color Black
Product Name Cover for Spill-Over Junction with 4x4 Exit for 12x4 Channel
Overall Width (In.) 13.63
Overall Width (mm) 346.2
Overall Height (In.) 4.88
Overall Height (mm) 123.9
Fitting Type Spill-Over Cover
Application Racks or in approved under floor applications
Part Features It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks
Series Type 12 x 4 FiberRunner Spill-Over
RoHS Compliancy Status Compliant
Min. Order Qty. 1