FRSPJC412YLUsed to fully enclose 12x4 channel in conjunction with the spill-over junction FRSPJ4X4YL. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.
|
Note | Optional 12x4 channel cover for use with FRSPJ4X4YL. |
Product Name | Cover for Spill-Over Junction with 4x4 Exit for 12x4 Channel |
Color | Yellow |
Fitting Type | Spill-Over Cover |
System Size | 12x4 |
Application | Racks or in approved under floor applications |
Height (In.) | 4.88 |
Height (mm) | 123.9 |
Material | ABS |
Part Features | It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks |
System Type | 12 x 4 FiberRunner Spill-Over |
Width (In.) | 13.63 |
Width (mm) | 346.2 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498321892 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4500 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 2.2500 |
Application Guides | FiberRunner Cable Routing System: SA-FRCB02 | US English | 1600 KB |
Catalog Cut Sheets | FRVT12X4YL Product Page | US English | 961 KB |
Catalog Page Graphics | 4x4 Routing System Roadmap | US English | 466 KB |
Certifications | FiberRunner System Support Specifications | US English | 433 KB |
Installation Documents | FiberRunner Spill-Over Junction Instruction Sheet | US English | 486 KB |
Part Drawings | FiberRunner Spill-Over Junction with 4x4 Exit - FiberRunner 12x4 Channel Cover | US English | 51 KB |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | US English | 822 KB |