infrastructure for a connected world

An image of Fitting, 3-Sided BRC Trumpet Spillout for 12" x 4" Exit, BL
FRTR12X4BL


Used to limit the bend radius of the cable to 2 (50.8mm) when exiting from the 12x4 channel or a 12x4 horizontal tee, Black.
System Dimensions 12x4
Material ABS
Color Black
Product Name 3-Sided BRC Trumpet Spillout for 12x4 Exit
UL Listed Yes
Couplers Required (1 pc.) FRBC12X4BL
Fitting Type Trumpet
Series Type 12 x 4 FiberRunner Spillouts
Part Features N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1