FRTR12X4YLUsed to limit the bend radius of the cable to 2 (50.8mm) when exiting from the 12x4 channel or a 12x4 horizontal tee, Yellow.
|
Product Name | 3-Sided BRC Trumpet Spillout for 12x4 Exit |
UL Listed | Yes |
Color | Yellow |
Material | ABS |
Couplers Required | (1 pc.) FRBC12X4YL |
System Size | 12x4 |
Fitting Type | Trumpet |
System Type | 12 x 4 FiberRunner Spillouts |
Part Features | N/A |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498383572 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4005 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 2.0027 |
Application Guides | FiberRunner Cable Routing System: SA-FRCB02 | US English | 1600 KB |
Catalog Cut Sheets | FRVT12X4YL Product Page | US English | 961 KB |
Catalog Page Graphics | 12x4 Routing System Roadmap | US English | 585 KB |
Certifications | FiberRunner System Support Specifications | US English | 433 KB |
Installation Documents | 3-Sided Bend Radius Control Trumpets: RW110D | US English | 457 KB |
Part Drawings | FIBERRUNNER 12x4 3-Sided Trumpet | US English | 75 KB |
Part Drawings | FIBERRUNNER 12x4 3-Sided Trumpet | US English | 355 KB |
Part Drawings | FIBERRUNNER 12x4 3-Sided Trumpet | US English | 51 KB |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | US English | 822 KB |
Videos | FiberRunner Installation Training | US English | 671015 KB |