infrastructure for a connected world

An image of Channel, 4" x 4" (100mm x 100mm), 2m, FiberRunner, BL
FR4X4BL2


Used to carry the cables horizontally throughout the system. Accepts hinged cable retainers FRCR4BL, hinged cover FRHC4BL2 or split hinged cover FRSHC4BL2. Use QuikLock Couplers FRBC4X4BL to attach channel and/or fittings.
Color Black
Product Name 4x4 FiberRunner Channel
Overall Width (In.) 5.05
Overall Width (mm) 128.3
Overall Height (mm) 112.8
Material PVC
Internal Area (mm²) NA
Length (m) 2.0
Part Features Fastest installations, Easy to maintain, System strength and Versatility
RoHS Compliancy Status Compliant
Min. Order Qty. 8