infrastructure for a connected world

An image of Channel, 4" x 4" (100mm x 100mm), 6
FR4X4BL6


Used to carry the cables horizontally throughout the system. Accepts hinged cable retainers FRCR4BL-X, hinged cover FRHC4BL6 or split hinged cover FRSHC4BL6. Use QuikLock Coupler FRBC4X4BL to attach channel and/or fittings.
Color Black
Product Name 4x4 FiberRunner Channel
Overall Width (In.) 5.05
Overall Width (mm) 128.3
Overall Height (mm) 112.8
Material PVC
Length (ft.) 6.00
Internal Area (in²) 8.9
Length (m) 1.8
Part Features Fastest installations, Easy to maintain, System strength and Versatility
RoHS Compliancy Status Compliant
Min. Order Qty. 6