infrastructure for a connected world

An image of Channel, 4" x 4" (100mm x 100mm), 2m, FiberRunner, OR
FR4X4OR2


Used to carry the cables horizontally throughout the system. Accepts hinged cable retainers FRCR4BL, hinged cover FRHC4OR2 or split hinged cover FRSHC4OR2. Use QuikLock Couplers FRBC4X4OR to attach channel and/or fittings.
Color Orange
Product Name 4x4 FiberRunner Channel
Overall Width (In.) 5.05
Overall Width (mm) 128.3
Overall Height (mm) 112.8
Material PVC
Internal Area (mm²) NA
Length (m) 2.0
Part Features Fastest installations, Easy to maintain, System strength and Versatility
RoHS Compliancy Status Compliant
Min. Order Qty. 8