infrastructure for a connected world

An image of Channel, 4" x 4" (100mm x 100mm), 2m, FiberRunner, YL
FR4X4YL2


Used to carry the cables horizontally throughout the system. Accepts hinged cable retainers FRCR4BL, hinged cover FRHC4YL2 or split hinged cover FRSHC4YL2. Use QuikLock Couplers FRBC4X4YL to attach channel and/or fittings.
Product Name 4x4 FiberRunner Channel
Color Yellow
Material PVC
Height (mm) 112.8
Internal Area (mm²) NA
Length (mm) 2000.0
Part Features Fastest installations, Easy to maintain, System strength and Versatility
Width (In.) 5.05
Width (mm) 128.3
RoHS Compliancy Status Compliant
Min. Order Qty. 8