infrastructure for a connected world

An image of Channel, 4" x 4" (100mm x 100mm), 6
FR4X4YL6


Used to carry the cables horizontally throughout the system. Accepts hinged cable retainers FRCR4BL-X, hinged cover FRHC4YL6, or split hinged cover FRSHC4YL6. Use QuikLock Coupler FRBC4X4YL to attach channel and/or fittings.
Color Yellow
Channel Material Rigid PVC
Product Name 4x4 FiberRunner Channel
Overall Width (In.) 5.05
Overall Width (mm) 128.3
Overall Height (mm) 112.8
Material PVC
Length (ft.) 6.00
Internal Area (in²) 8.9
Length (m) 1.8
Part Features Fastest installations, Easy to maintain, System strength and Versatility
RoHS Compliancy Status Compliant
Min. Order Qty. 6