infrastructure for a connected world

An image of Cable Retainer, 4" x 4" (100mm x 100mm), FiberRunner, BL
FRCR4BL-X


Cable retainer holds cable in the channel when cover is not used. Install anywhere on channel, near the coupler or every 18 (457mm). Black color only. 4 x 4 System.
Color Black
Product Name Cable Retainer for 4x4 System
Overall Width (In.) 0.75
Overall Height (mm) 25.4
Material ABS
Internal Area (in²) NA
Internal Area (mm²) NA
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10