infrastructure for a connected world

An image of Channel Cover, Hinged, Snap-On, 4" x 4" (100mm x 100mm), 6
FRHC4BL6


Optional snap-on hinged cover for channel FR4X4BL6. Hinge feature enables positioning of cover at angles between 30° to 90°.
Color Black
Product Name 4x4 Snap-On Hinged Cover
Overall Width (In.) 5.24
Material PVC
Length (ft.) 6.00
Internal Area (in²) NA
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 6