infrastructure for a connected world

An image of Channel Cover, Hinged, Snap-On, 4" x 4" (100mm x 100mm), 2m, FiberRunner, OR
FRHC4OR2


Optional snap-on hinged cover for channel FR4X4OR2. Hinge feature enables positioning of cover at angles between 30° to 90°.
Product Name 4x4 Snap-On Hinged Cover
Color Orange
Material PVC
Height (mm) 100.0
Internal Area (mm²) NA
Length (mm) 2000.0
Part Features NA
Width (In.) 5.24
Width (mm) 133.0
RoHS Compliancy Status Compliant
Min. Order Qty. 8