infrastructure for a connected world

An image of Fitting, End Cap, 4" x 4" (100mm x 100mm), FiberRunner, YL
FREC4X4YL


4 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Yellow.
NCG Print Part Description NA
Product Name 4x4 End Cap Fitting
Color Yellow
Material ABS
UL Listed Yes
Couplers Required
Height (In.) 4.63
Fitting Type End Cap
Width (In.) 5.38
System Type 4 x 4 FiberRunner Fitting
Length (mm) 136.7
Cover Part Number
RoHS Compliancy Status Compliant
Min. Order Qty. 1