infrastructure for a connected world

An image of Fitting, 4-Way Cross, 4" x 4" (100mm x 100mm), FiberRunner, YL
FRFWC4X4YL


Attaches to 4x4 channel and/or fittings to create a horizontal four way cross intersection. Accepts optional split cover FRFWCSC4YL.
NCG Print Part Description NA
Material ABS
Color Yellow
Product Name 4x4 Four Way Cross Fitting
Overall Width (In.) 12.95
Overall Width (mm) 328.9
Overall Height (In.) 4.2
Overall Height (mm) 106.7
Bend Radius (In.) NA
Bend Radius (mm) NA
UL Listed Yes
Couplers Required 4 pcs. (FRBC4X4BL)
Series Type 4 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1